??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
EH 23370.0183 Clamping Claw
HELP_VARIABLE
Company
Halder
Description
EH 23370. - Clamping Claws with positioning bushing
Bill of material
EH 23370.0183 Clamping Claw
BESTNR
Ref. No.
23370.0183
D1
f7
30 mm
H1
20-41 mm
B1
40.3 mm
D2
M12
D3
M12
D4
n6
42 mm
H2
106 mm
H3
83 mm
H4
13 mm
L1
75.0 mm
L2
55.0 mm
L3
43 mm
L4
150 mm
L5
45 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
SW
18 mm
ABD1
Locating hole H7
42 mm
ABD2
Location hole
M12
ABL1
Location hole
64 mm
SK
Clamping force
10.0 kN
AM
Tightening torque max.
30 Nm
G
Weight
1034 g
Embedded user actions